??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24631.1340 Palm Grips
HELP_VARIABLE
Company
Halder
Description
EH 24631. - Palm Grips similar to DIN 6335, stainless steel A4 / with thread, drilled out
Bill of material
24631.1340 Palm Grips
BESTNR
Ref. No.
24631.1340
D1
40 mm
D2
14 mm
D5
M8
D6
8.4 mm
H2
25 mm
H3
13 mm
T2
13 mm
G
Weight
57 g
Embedded user actions